IESNA:LM-63-2002
[TEST]P1434094
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9D-727-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 9xLight Square PACKAGE 70CRI 2700K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (234) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 5.48A 658.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]83196.0
TILT=NONE
234 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 658.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
12670.0 13193.3 13567.0 13548.3 13249.3 12838.2 11847.8 11006.8 11081.6 11660.9 12726.1 14034.2 15660.0 17584.8 20462.6 23303.1 25583.0 28068.4 
30871.5 33188.7 33319.5 32497.3 30292.2 26367.8 19715.1 14520.1 13679.1 10651.8 7250.7 5606.2 4391.5 3139.5 2485.4 1962.2 1401.6 859.6 
411.1 0.0 
12670.0 13212.0 13585.7 13567.0 13268.0 12856.9 11847.8 11025.5 11081.6 11660.9 12707.4 13996.8 15547.9 17715.6 20855.1 23209.7 25863.3 28105.8 
30852.8 33282.2 33469.0 32646.8 30535.1 26666.8 19958.1 14763.0 13922.1 11081.6 7568.4 5755.7 4447.6 3214.2 2522.8 2036.9 1532.4 971.7 
448.5 0.0 
12670.0 13155.9 13548.3 13604.4 13361.4 13081.1 12184.1 11305.8 11175.0 11735.7 12632.6 13884.7 15435.7 17341.9 20742.9 23303.1 25863.3 28031.0 
30535.1 33300.8 34179.1 33562.5 31899.3 28554.3 22910.7 16743.9 15716.1 12950.3 9941.7 7138.6 5382.0 4055.2 3027.3 2373.3 1831.4 1083.9 
523.2 0.0 
12670.0 13137.2 13548.3 13753.9 13585.7 13436.2 12856.9 11903.8 11436.7 11717.0 12520.5 13697.8 15192.8 17005.5 19042.4 21882.9 24704.7 27021.9 
29694.2 32403.8 34440.8 34646.3 33413.0 30964.9 26162.3 19079.8 17902.5 14613.5 11866.5 9399.7 7344.1 5475.4 4036.5 2896.5 2205.1 
1364.2 579.3 0.0 
12670.0 13174.6 13585.7 13940.8 14052.9 14052.9 13847.3 13193.3 12483.1 12352.3 12894.3 13959.4 15473.1 17304.5 19322.7 21434.4 24125.4 26797.6 
29357.8 31843.2 34328.6 35954.4 35748.9 34160.5 30964.9 24330.9 22761.2 17061.5 12894.3 10427.5 8390.6 6690.1 5419.3 4186.0 3102.1 
2205.1 803.6 0.0 
12670.0 13099.8 13529.6 14015.5 14389.3 14632.2 14800.4 14706.9 14333.2 14090.3 14351.9 15136.7 16426.2 18182.8 20294.5 22611.7 24910.2 27003.2 
29170.9 31039.7 33039.2 35337.8 36627.2 36328.2 34459.5 31021.0 29862.4 23770.3 15136.7 9624.0 7400.2 5830.5 4447.6 3475.8 2485.4 
1607.1 728.8 0.0 
12670.0 13081.1 13510.9 14071.6 14744.3 15361.0 15884.2 16444.9 16762.5 16968.1 17435.3 18238.8 19434.8 21210.1 23284.4 25508.2 27526.5 29301.8 
30404.3 31357.4 32235.7 33618.5 36066.6 39617.2 41728.8 42140.0 42009.1 40327.3 33076.6 21565.2 12016.0 7680.5 5849.1 4354.2 
2859.2 1513.7 598.0 0.0 
12670.0 13006.4 13436.2 14015.5 14744.3 15660.0 16687.8 17827.7 19042.4 20257.1 21191.4 22181.9 23583.4 25246.6 27395.6 29451.2 31338.7 
32534.7 33693.3 34272.6 34889.3 35954.4 37879.2 40962.7 46251.2 50829.6 50979.1 48325.5 41355.1 33300.8 24218.8 14108.9 7699.2 
5083.0 3588.0 2317.2 878.3 0.0 
12670.0 12969.0 13398.8 13996.8 14781.7 15641.3 16706.5 17883.8 19229.3 20593.5 21845.5 22892.0 24256.2 25975.4 28049.7 30086.6 31955.4 
33039.2 34197.8 34851.9 35468.6 36552.4 38439.9 41429.8 46512.8 50866.9 50848.3 48512.3 41654.1 33300.8 23321.8 13567.0 7624.4 
4933.5 3588.0 2373.3 897.0 0.0 
12670.0 12894.3 13324.1 13884.7 14688.3 15585.2 16762.5 18201.5 19976.8 22144.5 24536.5 27152.7 30124.0 33226.1 36047.9 38346.4 39617.2 
40271.2 40570.2 40233.8 40308.6 41037.4 41616.7 42027.8 39804.0 35786.3 34964.0 32534.7 30011.9 23433.9 13903.4 7998.2 5624.9 
3868.3 2915.2 2186.4 971.7 0.0 
12670.0 12800.8 13137.2 13697.8 14351.9 15192.8 16295.4 17528.7 19135.8 21060.6 23284.4 25639.0 28479.5 31432.1 34459.5 37131.7 39056.5 
40364.7 41074.8 41224.3 41766.2 42999.6 44438.5 44457.2 41934.4 38458.5 37692.4 33842.8 27003.2 19135.8 12763.5 8521.4 5475.4 
3513.2 2317.2 1495.0 616.7 0.0 
12670.0 12782.1 13025.1 13548.3 14146.3 14931.2 15846.9 16949.4 18313.6 19920.7 21976.3 24069.3 26480.0 28815.9 31338.7 33506.4 35020.1 
35748.9 36141.3 36066.6 36272.1 37187.8 38402.5 38626.7 37075.7 34440.8 33917.5 30796.7 25115.8 18986.3 13454.9 9007.3 5662.3 
3457.2 2055.6 1382.9 504.6 0.0 
12670.0 12744.8 12931.6 13324.1 13809.9 14389.3 15118.1 15977.7 16949.4 18108.0 19453.5 21004.6 22574.3 24069.3 25620.3 26947.1 27713.3 
27676.0 27433.0 26835.0 26367.8 26760.3 27601.2 28180.5 27750.7 26629.5 26330.5 24536.5 20481.3 15417.1 10502.3 6764.8 4821.3 
3438.5 2485.4 1681.9 672.7 0.0 
12670.0 12557.9 12520.5 12576.6 12651.3 12614.0 12501.8 12371.0 12146.8 11959.9 11885.1 11922.5 12072.0 12333.6 12800.8 13174.6 13398.8 13268.0 12763.5 
12072.0 11287.2 10614.4 9979.0 9362.4 8558.8 7755.2 7568.4 6914.3 6204.2 5587.5 5045.6 4503.6 3961.7 3326.3 2821.8 2242.5 1027.8 0.0 
12670.0 12371.0 12034.6 11548.8 10969.5 10334.1 9810.9 9474.5 9325.0 9325.0 9474.5 9661.4 9904.3 10259.4 10521.0 10820.0 10932.1 10894.7 10577.0 
9792.2 8895.2 8054.2 7306.8 6577.9 5923.9 5363.3 5307.2 5008.2 4653.1 4316.8 3980.4 3625.3 3214.2 2728.4 2261.2 1737.9 710.1 0.0 
12670.0 12165.5 11399.3 10371.5 9474.5 9044.7 8988.6 9156.8 9287.6 9343.7 9362.4 9343.7 9381.0 9343.7 9306.3 9268.9 9138.1 8895.2 8502.7 
7979.5 7269.4 6596.6 5942.6 5400.6 4970.8 4634.5 4559.7 4316.8 4055.2 3774.8 3438.5 3064.7 2653.6 2130.4 1551.0 990.4 429.8 0.0 
12670.0 11978.6 10801.3 9437.1 8839.1 8932.5 9287.6 9511.9 9605.3 9605.3 9511.9 9381.0 9194.2 8988.6 8801.7 8577.5 8278.5 7904.7 7512.3 
7082.5 6577.9 6092.1 5662.3 5325.9 5008.2 4709.2 4653.1 4316.8 4111.2 3961.7 3905.7 3606.7 3214.2 2560.2 1831.4 1121.2 672.7 0.0 
12670.0 11791.7 10222.0 8895.2 8764.4 9212.9 9642.7 9885.6 9941.7 9848.2 9642.7 9381.0 9138.1 8876.5 8484.1 8072.9 7680.5 7344.1 6914.3 
6484.5 6092.1 5755.7 5494.1 5269.8 4858.7 4559.7 4522.3 4335.5 4204.7 4597.1 4765.3 4503.6 4092.5 3438.5 2485.4 1719.2 1289.4 0.0 
12670.0 11642.2 9810.9 8652.2 8913.9 9493.2 9960.4 10203.3 10240.7 10072.5 9773.5 9399.7 9026.0 8596.2 8166.4 7717.9 7232.0 6746.1 6278.9 
5830.5 5494.1 5251.1 5026.9 4634.5 4391.5 4092.5 4055.2 3868.3 3943.0 4485.0 4279.4 3905.7 3475.8 2933.9 2205.1 1850.0 1345.5 0.0 
12670.0 11474.0 9549.2 8577.5 8988.6 9661.4 10165.9 10427.5 10427.5 10240.7 9866.9 9418.4 8932.5 8334.6 7886.1 7418.9 6802.2 6166.8 5699.6 
5363.3 5213.8 4896.1 4615.8 4298.1 3999.1 3700.1 3662.7 3531.9 3812.2 3999.1 3606.7 3139.5 2709.7 2167.7 1812.7 1663.2 1009.1 0.0 
12670.0 11511.4 9474.5 8596.2 9063.4 9773.5 10278.0 10502.3 10502.3 10296.7 9904.3 9437.1 8857.8 8110.3 7568.4 7101.2 6372.4 5774.4 5344.6 
5157.7 4952.1 4727.9 4447.6 4167.3 3868.3 3569.3 3531.9 3475.8 3774.8 3662.7 3214.2 3046.0 2747.0 2167.7 1756.6 1457.6 784.9 0.0 
12670.0 11530.1 9325.0 8558.8 9082.0 9754.8 10222.0 10446.2 10427.5 10203.3 9866.9 9418.4 8783.1 8110.3 7568.4 7063.8 6353.7 5737.0 5269.8 
5157.7 4858.7 4671.8 4354.2 4092.5 3793.5 3531.9 3475.8 3438.5 3737.5 3588.0 3139.5 2933.9 2578.9 1924.8 1644.5 1364.2 710.1 0.0 
